text.skipToContent text.skipToNavigation

Industrial Control Transformer .350KVA 120X240-12/24 F1

By Acme Electric 

Catalog ID: TB350N001F1

By Acme Electric
Catalog ID:  TB350N001F1
ICT .350KVA 120X240-12/24 F1
  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

Product Details

General

Application Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Color Black
Secondary Voltage 12/24 V
UPC 047503008683
kVA .350

Dimensions

Dimensions 5.28 in x 4.5 in x 5.29 in
Height 5.29 in
Length 5.28 in
Weight 13.6 lb
Width 4.5 in

Electrical Ratings