text.skipToContent text.skipToNavigation

Industrial Control Transformer .350KVA 208-600 - 85-130 F1

By Acme Electric 

Catalog ID: CE350N007CF1

By Acme Electric
Catalog ID:  CE350N007CF1
ICT .350KVA 208-600 - 85-130 F1

Product Details

General

Application Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Color Black
Secondary Voltage 85-130 V
UPC 047503014998

Dimensions

Dimensions 6.42 in x 5.25 in x 5.91 in