text.skipToContent text.skipToNavigation

TB1500N008F1

by Acme Electric 

Catalog ID: TB1500N008F1

ICT 1.5KVA 240X480-120 F1

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

Product Details

General

Application Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Color Black
Secondary Voltage 120 V
UPC 047503010969
kVA 1.5

Dimensions

Dimensions 7.615 in x 7 in x 6.8971 in
Height 6.8971 in
Length 7.615 in
Weight 30 lb
Width 7 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 240 X 480 V

Certifications and Compliance

Certified Listed
  • UL Listed
  • cUL Listed

Logistics

Carton Quantity 1
Pallet Quantity 24

Resources/Downloads

Specifications