text.skipToContent text.skipToNavigation

TB2000F014F2

By Acme Electric 

Catalog ID: TB2000F014F2

By Acme Electric
Catalog ID:  TB2000F014F2
Industrial Control Transformer 2 kVA, 240 X 480 Primary Volts - 120 X 240 Secondary Volts, Factory installed integrally mounted 2-pole primary block

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits. The transformer’s windings and internal terminations are sealed within an epoxy encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

  • Secondary fuse clips factory installed, where applicable
  • Twenty year limited warranty
  • UL Listed and CSA Certified or cUL
  • Epoxy encapsulated design protects core & coil assembly from potentially damaging contaminants

Product Details

General

Construction Encapsulated
Secondary Voltage 120 X 240 V
UPC 047503004326

Dimensions

Dimensions 7.655 in x 6.75 in x 7.75 in
Height 7.75 in
Length 7.655 in
Weight 46 lb
Width 6.75 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 240 X 480 V

Certifications and Compliance

CSA Standard CSA 22.2 NO 66.1;CSA 22.2 NO 66.2
UL Standard UL 5085-1;UL 5085-2

Logistics

Carton Quantity 1

Resources and Downloads

Specifications