text.skipToContent text.skipToNavigation

TB500B018

by Acme Electric 

Catalog ID: TB500B018

Industrial Control Transformer .500 kVA, 690 Primary Volts - 120 X 240 Secondary Volts

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits. The transformer’s windings and internal terminations are sealed within an epoxy encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

  • Secondary fuse clips factory installed, where applicable
  • Twenty year limited warranty
  • UL Listed and CSA Certified or cUL
  • Epoxy encapsulated design protects core & coil assembly from potentially damaging contaminants

Product Details

General

Construction Encapsulated
Secondary Voltage 120 X 240 V
UPC 047503005200

Dimensions

Dimensions 4.94 in x 5.25 in x 6.11 in
Height 6.11 in
Length 4.94 in
Weight 16.2 lb
Width 5.25 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 690 V

Logistics

Carton Quantity 1

Resources/Downloads