text.skipToContent text.skipToNavigation

TB75N008F1

by Acme Electric 

Catalog ID: TB75N008F1

ICT .075KVA 240X480-120 F1

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

Product Details

General

Application Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Color Black
Secondary Voltage 120 V
UPC 047503010860
kVA .075

Dimensions

Dimensions 3.82 in x 3 in x 4.0397 in
Height 4.0397 in
Length 3.82 in
Weight 3.5 lb
Width 3 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 240 X 480 V

Certifications and Compliance

Certified Listed
  • UL Listed
  • cUL Listed

Logistics

Carton Quantity 1
Pallet Quantity 168

Resources/Downloads

Specifications