text.skipToContent text.skipToNavigation

21254IGOL

by Bryant 

Catalog ID: 21254IGOL

Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Orange, Single Pack

Isolated Ground

Product Details

General

Application Commercial/Industrial
Color Orange
EU RoHS Indicator No
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Quad-Plex
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Outlets 4
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Commercial
Style Smooth Face
Type Four Outlet Receptacle
UPC 781786336728

Dimensions

Dimensions 4.3 in x 4.30 in x 0.92 in
Display Size Standard Sized Product
Height 0.92 in
Length 4.3 in
Weight 0.45 lb
Width 4.30 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Wire Leads
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads