WBP_8210IG_PRODIMAGE
WBP_8210IG_PRODIMAGE

Straight Blade Devices, Receptacles, Single, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-15R, Orange, Single Pack

Brand:

Bryant

Catalog ID:

8210IG

Straight Blade Devices, Receptacles, Single, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-15R, Orange, Single Pack

Isolated Ground

Product details

General

Application
Hospital Grade
Color
Orange
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Hospital Grade
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786731349

Dimensions

Dimensions
3.28 in x 1.38 in x 0.91 in
Display Size
Standard Sized Product
Height
0.91 in
Length
3.28 in
Weight
0.1 lb
Width
1.38 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10