WBP_8210IG_PRODIMAGE
WBP_8210IG_PRODIMAGE

Straight Blade Devices, Receptacles, Single, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-15R, Orange, Single Pack

Brand:

Bryant

Catalog ID:

8210IG

Straight Blade Devices, Receptacles, Single, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-15R, Orange, Single Pack.

Isolated Ground

Product details

General

Application
Hospital Grade
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Hospital Grade
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786731349

Dimensions

Dimensions
3.28 in x 1.38 in x 0.91 in
Display Size
Standard Sized Product
Height
0.91 in
Length
3.28 in
Weight
0.1 lb
Width
1.38 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads