text.skipToContent text.skipToNavigation

9300IGI

by Bryant 

Catalog ID: 9300IGI

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R, Ivory, Single Pack

Isolated Ground

Product Details

General

Application Hospital Grade
Color Ivory
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Duplex
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Straight Blade
Style Decorator
Type Single Receptacle
UPC 781786741751

Dimensions

Display Size Standard Sized Product
Weight 0.2 lb

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads