HUBBELL
Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 125V, 2-Pole 3-Wire Grounding, 5-50R, Isolated Ground
Image of 9550IG Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 125V, 2-Pole 3-Wire Grounding, 5-50R, Isolated Ground
Discontinued

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 125V, 2-Pole 3-Wire Grounding, 5-50R, Isolated Ground

Brand: Bryant

Catalog ID: 9550IG

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 125V, 2-Pole 3-Wire Grounding, 5-50R, Orange, Single Pack, Isolated Ground

  • Flush Mount Single
  • Commercial/Industrial Grade
  • 50A 125V
  • 2-Pole 3-Wire Grounding
  • 5-50R

Isolated Ground

General

Application

Industrial Grade

Catalog Number

9550IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Style

Extra Heavy Duty

Type

Single Receptacle

UPC

781786731073

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

6250

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-50R

Logistics

Carton Quantity

5