text.skipToContent text.skipToNavigation

CR15IGW

by Bryant 

Catalog ID: CR15IGW

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White, Single Pack, Isolated Ground

Isolated Ground

Product Details

General

Application Commercial Specification Grade
Color White
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Traditional Duplex Smooth Face
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Straight Blade
Style Smooth Face
Type Duplex Receptacle
UPC 781786734685

Dimensions

Dimensions 3.28 in x 1.38 in x 0.92 in
Display Size Standard Sized Product
Height 0.92 in
Length 3.28 in
Weight 0.15 lb
Width 1.38 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Back and Side Wired
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10
<