HUBBELL
Image of 8310IG Straight Blade Devices, Receptacles, Single, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R, Orange, Single Pack

Straight Blade Devices, Receptacles, Single, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R, Orange, Single Pack

Brand: Bryant

Catalog ID: 8310IG

Straight Blade Devices, Receptacles, Single, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R, Orange, Single Pack

  • Single
  • Hospital Grade
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • Back and Side Wired

Isolated Ground

General

Application

Hospital Grade

Catalog Number

8310IG

Color

Orange

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786731356

Dimensions

Dimensions

3.28 in x 1.38 in x 0.91 in

Height

0.91 in

Length

3.28 in

Weight

0.1 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Phase

Single Phase

Voltage Rating

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10