ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 50kVA

Brand:

Acme Electric

Catalog ID:

TP531203S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 50kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA2

Product details

General

ANFC Taps
2
BNFC Taps
4
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
50
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
600
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503204337
Winding Material
AL

Dimensions

Dimensions
22.37 in x 28.15 in x 29.9 in
Height
29.9 in
Length
22.37 in
Weight
340 lb
Width
28.15 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
600 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 2
UL Standard
UL 506