text.skipToContent text.skipToNavigation

T253064

by Acme Electric 

Catalog ID: T253064

Low Voltage Distribution Transformer - Single Phase, 240 - 120/240V, 5kVA, Autotransformer

  • Quite operation with sound levels below NEMA standards
  • Product Details

    General

    Construction Encapsulated
    Max Temperature Rise 115 Degrees Celsius
    Mounting Type Wall
    Primary Voltage 240
    Product Category Dry Type Distribution Transformer
    Secondary Voltage 120/240 V
    UL Insulation Class 180°C
    UPC 047503735251
    Winding Material CU
    kVA 5

    Dimensions

    Dimensions 5.13 in x 5.5 in x 13 in
    Height 13 in
    Length 5.13 in
    Weight 38 lb
    Width 5.5 in

    Electrical Ratings

    Frequency Rating 60 Hz
    Primary Voltage 240 V

    Certifications and Compliance

    CSA Standard C22.2 No. 47
    Nema Rating NEMA 3R
    UL Standard UL 506

    Resources/Downloads