text.skipToContent text.skipToNavigation

T253109S

By Acme Electric 

Catalog ID: T253109S

By Acme Electric
Catalog ID:  T253109S
Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 0.75kVA
  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 600
Product Category Dry Type Distribution Transformer
Secondary Voltage 120/240 V
UL Insulation Class 155°C
UPC 047503732656
Winding Material CU
kVA 0.75

Dimensions

Dimensions 4.5 in x 4.75 in x 9.68 in
Height 9.68 in
Length 4.5 in
Weight 19 lb
Width 4.75 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 600 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources and Downloads

Customer Notices