text.skipToContent text.skipToNavigation

T253515SS

by Acme Electric 

Catalog ID: T253515SS

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 7.5kVA, 316 Stainless Steel

  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

ANFC Taps 2
BNFC Taps 4
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 240 X 480
Product Category Dry Type Distribution Transformer
Secondary Voltage 120/240 V
Taps % Steps 2.5%
UL Insulation Class 180°C
UPC 047503130582
Winding Material CU
kVA 7.5

Dimensions

Dimensions 10.84 in x 13.5 in x 15.19 in
Height 15.19 in
Length 10.84 in
Weight 115 lb
Width 13.5 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240 X 480 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources/Downloads