text.skipToContent text.skipToNavigation

T2A53310SS

By Acme Electric 

Catalog ID: T2A53310SS

By Acme Electric
Catalog ID:  T2A53310SS
Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 9kVA, 316 Stainless Steel
  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

BNFC Taps 2
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Primary Voltage 480Δ
Product Category Dry Type Distribution Transformer
Secondary Voltage 208Y/120 V
Taps % Steps 5.0%
UL Insulation Class 180°C
UPC 047503130643
Winding Material AL
kVA 9

Dimensions

Dimensions 11.52 in x 17.77 in x 14.03 in
Height 14.03 in
Length 11.52 in
Weight 180 lb
Width 17.77 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 480D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources and Downloads

Customer Notices