ACME_T3015K0013_ 01_PRODIMAGE
ACME_T3015K0013_ 01_PRODIMAGE
ACME_T3015K0013_02_PRODIMAGE
ACME_T3015K0013_03_PRODIMAGE
ACME_T3015K0013_04_PRODIMAGE

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, 115°C Rise, Shielded

Brand:

Acme Electric

Catalog ID:

T3015K0013BSF

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, 115°C Rise, Shielded

Product details

General

ANFC Taps
2
BNFC Taps
4
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
15
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Floor
Primary Voltage
480Δ
Product Category
Dry Type Distribution Transformer
Secondary Voltage
208Y/120 V
Taps % Steps
2.5%
UL Insulation Class
180°C
UPC
047503093733
Winding Material
AL

Dimensions

Dimensions
19.37 in x 24.39 in x 25.5 in
Height
25.5 in
Length
19.37 in
Weight
290 lb
Width
24.39 in

Electrical Ratings

Efficiency
97.89%
Frequency Rating
60 Hz
Primary Voltage
480D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 3R
UL Standard
UL 1561