text.skipToContent text.skipToNavigation

T3075K0093BS

by Acme Electric 

Catalog ID: T3075K0093BS

Low Voltage Distribution Transformer - Three Phase, 600Δ - 480Y/277V, 75kVA, Shielded

  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

ANFC Taps 2
BNFC Taps 4
Construction Ventilated
Electrostatic Shield Shielded
Max Temperature Rise 150 Degrees Celsius
Mounting Type Floor
Primary Voltage 600Δ
Product Category Dry Type Distribution Transformer
Secondary Voltage 480Y/277 V
Taps % Steps 2.5%
UL Insulation Class 220°C
UPC 047503093238
Winding Material AL
kVA 75

Dimensions

Dimensions 22.37 in x 28.15 in x 29.41 in
Height 29.41 in
Length 22.37 in
Weight 700 lb
Width 28.15 in

Electrical Ratings

Efficiency 98.60%
Frequency Rating 60 Hz
Primary Voltage 600D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 3R
UL Standard UL 1561

Resources/Downloads

Customer Notices

Specifications

Installation/Instruction Manual (IOM)

3D Models

Engineering Drawing

Terms and Conditions