text.skipToContent text.skipToNavigation

T3112K0044B

by Acme Electric 

Catalog ID: T3112K0044B

Low Voltage Distribution Transformer - Three Phase, 240Δ - 208Y/120V, 112.5kVA

  • Quite operation with sound levels below NEMA standards
  • Product Details

    General

    ANFC Taps 2
    BNFC Taps 2
    Construction Ventilated
    Max Temperature Rise 150 Degrees Celsius
    Mounting Type Floor
    Primary Voltage 240Δ
    Product Category Dry Type Distribution Transformer
    Secondary Voltage 208Y/120 V
    Taps % Steps 2.5%
    UL Insulation Class 220°C
    UPC 047503093306
    Winding Material AL
    kVA 112.5

    Dimensions

    Height 35.47 in
    Length 26.88 in
    Weight 696 lb
    Width 31.9 in

    Electrical Ratings

    Efficiency 98.74%
    Frequency Rating 60 Hz
    Primary Voltage 240D V

    Certifications and Compliance

    CSA Standard C22.2 No. 47
    Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
    Nema Rating NEMA 3R
    UL Standard UL 1561

    Resources/Downloads