text.skipToContent text.skipToNavigation

T3150K0053B

By Acme Electric 

Catalog ID: T3150K0053B

By Acme Electric
Catalog ID:  T3150K0053B
Low Voltage Distribution Transformer - Three Phase, 480Δ - 480Y/277V, 150kVA

  • Quite operation with sound levels below NEMA standards
  • Product Details

    General

    ANFC Taps 2
    BNFC Taps 4
    Max Temperature Rise 150 Degrees Celsius
    Primary Voltage 480Δ
    Product Category Dry Type Distribution Transformer
    Secondary Voltage 480Y/277 V
    Taps % Steps 2.5%
    UL Insulation Class 220°C
    UPC 047503093436
    Winding Material AL
    kVA 150