text.skipToContent text.skipToNavigation

T3500K0023B

by Acme Electric 

Catalog ID: T3500K0023B

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 500kVA

  • Quite operation with sound levels below NEMA standards
  • Product Details

    General

    ANFC Taps 2
    BNFC Taps 4
    Construction Ventilated
    Max Temperature Rise 150 Degrees Celsius
    Mounting Type Floor
    Primary Voltage 480Δ
    Product Category Dry Type Distribution Transformer
    Secondary Voltage 240D 120 V
    Taps % Steps 2.5%
    UL Insulation Class 220°C
    UPC 047503093627
    Winding Material AL
    kVA 500

    Dimensions

    Height 57.8 in
    Length 41.5 in
    Weight 2675 lb
    Width 45.6 in

    Electrical Ratings

    Efficiency 99.14%
    Frequency Rating 60 Hz
    Primary Voltage 480D V

    Certifications and Compliance

    CSA Standard C22.2 No. 47
    Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
    Nema Rating NEMA 3R
    UL Standard UL 1561

    Resources/Downloads

    Customer Notices

    Specifications

    Installation/Instruction Manual (IOM)

    3D Models

    Engineering Drawing

    Terms and Conditions