text.skipToContent text.skipToNavigation

T3750K0013BCS

by Acme Electric 

Catalog ID: T3750K0013BCS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 750kVA, Copper Windings, Shielded

Product Details

Dimensions

Dimensions 41.5 in x 54 in x 62.8 in
Height 62.8 in
Length 41.5 in
Weight 4500 lb
Width 54 in

Electrical Ratings

Efficiency 99.23%

Certifications and Compliance

Nema Rating NEMA 3R

Resources/Downloads

Installation/Instruction Manual (IOM)

Terms and Conditions