text.skipToContent text.skipToNavigation

TC535183S

by Acme Electric 

Catalog ID: TC535183S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 25kVA, Copper Windings

  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

ANFC Taps 2
BNFC Taps 4
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 240 X 480
Product Category Dry Type Distribution Transformer
Secondary Voltage 120/240 V
Taps % Steps 2.5%
UL Insulation Class 180°C
UPC 047503089439
Winding Material CU
kVA 25

Dimensions

Dimensions 13.34 in x 16.13 in x 18.44 in
Height 18.44 in
Length 13.34 in
Weight 250 lb
Width 16.13 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240 X 480 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources/Downloads