text.skipToContent text.skipToNavigation

TF220105S

by Acme Electric 

Catalog ID: TF220105S

Low Voltage Distribution Transformer - Three Phase, 440Δ - 220Y/127V, 10kVA

  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

BNFC Taps 2
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Floor
Primary Voltage 440Δ
Product Category Dry Type Distribution Transformer
Secondary Voltage 220Y/127 V
Taps % Steps 5.0%
UL Insulation Class 180°C
UPC 047503220009
Winding Material AL
kVA 10

Dimensions

Dimensions 9 in x 20.3 in x 18.9 in
Height 18.9 in
Length 9 in
Weight 245 lb
Width 20.3 in

Electrical Ratings

Frequency Rating 50 Hz
Primary Voltage 440D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 3R
UL Standard UL 506

Resources/Downloads