ACME_T2535183S_01_PRODIMAGE
ACME_T2535183S_01_PRODIMAGE
ACME_T2535183S_02_PRODIMAGE

Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 15kVA

Brand:

Acme Electric

Catalog ID:

TF252796S

Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 15kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

CE Compliant
CE Marked
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
15
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
190 / 200 / 208 / 220 X 380 / 400 / 416 / 440 V
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
UL Insulation Class
180°C
UPC
047503190654
Winding Material
AL

Dimensions

Dimensions
11.59 in x 14.12 in x 16.94 in
Height
16.94 in
Length
11.59 in
Weight
170 lb
Width
14.12 in

Electrical Ratings

Frequency Rating
50/60 Hz
Primary Voltage
190/200/208/220 X 380/400/416/440 V

Certifications And Compliance

CE Compliant
CE Marked
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
6