ACME_T2530144S_01_PRODIMAGE
ACME_T2530144S_01_PRODIMAGE
ACME_T2530144S_02_PRODIMAGE
ACME_T2530144S_03_PRODIMAGE
ACME_T2530144S_04_PRODIMAGE

Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 3kVA

Brand:

Acme Electric

Catalog ID:

TF279262S

Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 3kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

CE Compliant
CE Marked
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
3
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
190 / 208 / 220 /240 X 380 / 416 / 440 / 480 V
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
UL Insulation Class
180°C
UPC
047503400043
Winding Material
CU

Dimensions

Dimensions
7.13 in x 10.31 in x 11.5 in
Height
11.5 in
Length
7.13 in
Weight
55 lb
Width
10.31 in

Electrical Ratings

Frequency Rating
50/60 Hz
Primary Voltage
190/208/220/240 X 380/416/440/480 V

Certifications And Compliance

CE Compliant
CE Marked
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
12