text.skipToContent text.skipToNavigation

Medium Voltage Transformer - Single Phase, 4800 - 240/480V, 250kVA

By Acme Electric 

Catalog ID: WC250K08

By Acme Electric
Catalog ID:  WC250K08
Medium Voltage Transformer - Single Phase, 4800 - 240/480V, 250kVA
  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4800
Product Category Medium Voltage Transformer
Secondary Voltage 240/480 V
UPC 047503097298
Winding Material AL
kVA 250

Dimensions

Depth 32.0 in
Height 40.8 in
Weight 2030 lb