text.skipToContent text.skipToNavigation

Medium Voltage Transformer - Three Phase, 4160Δ - 208Y//120V, 500kVA

By Acme Electric 

Catalog ID: WI500K16

By Acme Electric
Catalog ID:  WI500K16
Medium Voltage Transformer - Three Phase, 4160Δ - 208Y//120V, 500kVA
  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4160Δ
Product Category Medium Voltage Transformer
Secondary Voltage 208Y/120 V
UPC 047503099018
Winding Material AL
kVA 500

Dimensions

Depth 32.0 in
Height 66.0 in