text.skipToContent text.skipToNavigation

Medium Voltage Transformer - Three Phase, 4160Δ - 480ΔV, 1500kVA

By Acme Electric 

Catalog ID: WI015M18

By Acme Electric
Catalog ID:  WI015M18
Medium Voltage Transformer - Three Phase, 4160Δ - 480ΔV, 1500kVA
  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4160Δ
Product Category Medium Voltage Transformer
Secondary Voltage 480D V
UPC 047503099568
Winding Material AL
kVA 1500

Dimensions

Depth 50.0 in
Height 90.0 in
Weight