text.skipToContent text.skipToNavigation

Medium Voltage Transformer - Three Phase, 4160Δ - 480ΔV, 225kVA

By Acme Electric 

Catalog ID: WI225K18

By Acme Electric
Catalog ID:  WI225K18
Medium Voltage Transformer - Three Phase, 4160Δ - 480ΔV, 225kVA
  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4160Δ
Product Category Medium Voltage Transformer
Secondary Voltage 480D V
UPC 047503098660
Winding Material AL
kVA 225

Dimensions

Depth 26.5 in
Height 51.5 in
Weight 1480 lb
Width