text.skipToContent text.skipToNavigation

WB015K09

by Acme Electric 

Catalog ID: WB015K09

Medium Voltage Transformer - Single Phase, 4800 - 600V, 15kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4800
Product Category Medium Voltage Transformer
Secondary Voltage 600 V
UPC 047503094839
Winding Material AL
kVA 15

Dimensions

Depth 17.0 in
Height 32.0 in
Weight 390 lb
Width 26.5 in

Electrical Ratings

Efficiency 97.86%
Frequency Rating 60 Hz
Primary Voltage 4800 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources/Downloads