text.skipToContent text.skipToNavigation

WC075K01

by Acme Electric 

Catalog ID: WC075K01

Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 75kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 2400
Product Category Medium Voltage Transformer
Secondary Voltage 120/240 V
UPC 047503096963
Winding Material AL
kVA 75

Dimensions

Depth 21.8 in
Height 40.5 in
Weight 840 lb
Width 31.5 in

Electrical Ratings

Efficiency 98.73%
Frequency Rating 60 Hz
Primary Voltage 2400 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources/Downloads