ACME_PPH_534_AW_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AW_PRODUCT_IMAGE

Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 333kVA

Brand:

Acme Electric

Catalog ID:

WC333K01

Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 333kVA

Product details

General

Construction
Ventilated
kVA
333
Mounting Type
Floor
Primary Voltage
2400
Product Category
Medium Voltage Transformer
Secondary Voltage
120/240 V
UPC
047503097311
Winding Material
AL

Dimensions

Depth
44 in
Height
80 in
Weight
2520 lb
Width
64 in

Electrical Ratings

Efficiency
99.14%
Frequency Rating
60 Hz
Primary Voltage
2400 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 1
UL Standard
UL 1562