text.skipToContent text.skipToNavigation

WC333K04

by Acme Electric 

Catalog ID: WC333K04

Medium Voltage Transformer - Single Phase, 4160 - 120/240V, 333kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4160
Product Category Medium Voltage Transformer
Secondary Voltage 120/240 V
UPC 047503097342
Winding Material AL
kVA 333

Dimensions

Depth 44.0 in
Height 80.0 in
Weight 2520 lb
Width 64.0 in

Electrical Ratings

Efficiency 99.14%
Frequency Rating 60 Hz
Primary Voltage 4160 V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources/Downloads