text.skipToContent text.skipToNavigation

WI001M15

by Acme Electric 

Catalog ID: WI001M15

Medium Voltage Transformer - Three Phase, 2400Δ - 600Y//347V, 1000kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 2400Δ
Product Category Medium Voltage Transformer
Secondary Voltage 600Y/347 V
UPC 047503099377
Winding Material AL
kVA 1000

Dimensions

Depth 44.0 in
Height 80.0 in
Weight 5960 lb
Width 64.0 in

Electrical Ratings

Efficiency 99.28%
Frequency Rating 60 Hz
Primary Voltage 2400D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources/Downloads