text.skipToContent text.skipToNavigation

WI002M16

By Acme Electric 

Catalog ID: WI002M16

By Acme Electric
Catalog ID:  WI002M16
Medium Voltage Transformer - Three Phase, 4160Δ - 208Y//120V, 2000kVA
  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4160Δ
Product Category Medium Voltage Transformer
Secondary Voltage 208Y/120 V
UPC 047503099711
Winding Material AL
kVA 2000

Dimensions

Depth 50.0 in
Height 90.0 in
Weight 10600 lb
Width 90.0 in

Electrical Ratings

Efficiency 99.43%
Frequency Rating 60 Hz
Primary Voltage 4160D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources and Downloads

Customer Notices