text.skipToContent text.skipToNavigation

WI112K20

by Acme Electric 

Catalog ID: WI112K20

Medium Voltage Transformer - Three Phase, 4160Δ - 600ΔV, 112.5kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4160Δ
Product Category Medium Voltage Transformer
Secondary Voltage 600D V
UPC 047503098325
Winding Material AL
kVA 112.5

Dimensions

Depth 21.8 in
Height 40.5 in
Weight 940 lb
Width 36.5 in

Electrical Ratings

Efficiency 98.52%
Frequency Rating 60 Hz
Primary Voltage 4160D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources/Downloads