ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Medium Voltage Transformer - Three Phase, 4800Δ - 600ΔV, 150kVA

Brand:

Acme Electric

Catalog ID:

WI150K26

Medium Voltage Transformer - Three Phase, 4800Δ - 600ΔV, 150kVA

Product details

General

Construction
Ventilated
kVA
150
Mounting Type
Floor
Primary Voltage
4800Δ
Product Category
Medium Voltage Transformer
Secondary Voltage
600D V
UPC
047503098561
Winding Material
AL

Dimensions

Depth
26.5 in
Height
51.5 in
Weight
1290 lb
Width
40.5 in

Electrical Ratings

Efficiency
98.51%
Frequency Rating
60 Hz
Primary Voltage
4800D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 1
UL Standard
UL 1562