ACME_PPH_534_AW_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AW_PRODUCT_IMAGE

Medium Voltage Transformer - Three Phase, 4800Δ - 240ΔV, 750kVA

Brand:

Acme Electric

Catalog ID:

WI750K23

Medium Voltage Transformer - Three Phase, 4800Δ - 240ΔV, 750kVA

Product details

General

Construction
Ventilated
kVA
750
Mounting Type
Floor
Primary Voltage
4800Δ
Product Category
Medium Voltage Transformer
Secondary Voltage
240D V
UPC
047503099261
Winding Material
AL

Dimensions

Depth
44 in
Height
80 in
Weight
4750 lb
Width
64 in

Electrical Ratings

Efficiency
99.12%
Frequency Rating
60 Hz
Primary Voltage
4800D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 1
UL Standard
UL 1562