text.skipToContent text.skipToNavigation

PT0B1150007SS

By Acme Electric 

Catalog ID: PT0B1150007SS

By Acme Electric
Catalog ID:  PT0B1150007SS
Panel Tran Zone Power Centers - Single Phase, 480 - 120/240V, 7.5kVA, Bolt In Breakers, 304 Stainless Steel
  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product Details

General

ANFC Taps -
BNFC Taps 2
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Breaker ED42B025L (25A)
Primary Voltage 480
Product Category Panel-Tran Zone Power Centers
Secondary Breaker B240H (40A)
Secondary Voltage 120/240 V
Taps % Steps 5%
UL Insulation Class 180°C
UPC 047503090428
Winding Material CU
kVA 7.5

Dimensions

Dimensions 11 in x 15.88 in x 32.13 in
Height 32.13 in
Length 11 in
Weight 160 lb
Width 15.88 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 480 V

Certifications and Compliance

<