text.skipToContent text.skipToNavigation

PT0B1150025SS

by Acme Electric 

Catalog ID: PT0B1150025SS

Panel Tran Zone Power Centers - Single Phase, 480 - 120/240V, 25kVA, Bolt In Breakers, 304 Stainless Steel

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product Details

General

ANFC Taps -
BNFC Taps 2
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Breaker ED42B090L (90A)
Primary Voltage 480
Product Category Panel-Tran Zone Power Centers
Secondary Breaker B2125 (125A)
Secondary Voltage 120/240 V
Taps % Steps 5%
UL Insulation Class 180°C
UPC 047503090398
Winding Material CU
kVA 25

Dimensions

Dimensions 13.5 in x 17.88 in x 41.88 in
Height 41.88 in
Length 13.5 in
Weight 330 lb
Width 17.88 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 480 V

Certifications and Compliance

CSA Standard C22.2 No 47
Nema Rating NEMA 3R
UL Standard UL 1062

Resources/Downloads