text.skipToContent text.skipToNavigation

PTBA3150009LS

by Acme Electric 

Catalog ID: PTBA3150009LS

Panel Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 9kVA, Snap In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product Details

General

ANFC Taps -
BNFC Taps 2
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Breaker ED43B025L (25A)
Primary Voltage 480Δ
Product Category Panel-Tran Zone Power Centers
Secondary Breaker Q330 (30A)
Secondary Voltage 208Y/120 V
Taps % Steps 5%
UL Insulation Class 180°C
UPC 047503720905
Winding Material CU
kVA 9

Dimensions

Dimensions 7.63 in x 22.13 in x 33.75 in
Height 33.75 in
Length 7.63 in
Weight 255 lb
Width 22.13 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 480D V

Certifications and Compliance

CSA Standard C22.2 No 47
Nema Rating NEMA 3R
UL Standard UL 1062

Resources/Downloads