WBP_HBL8P160B_PRODIMAGE
WBP_HBL8P160B_PRODIMAGE
WBP_HBL8P160B_front_PRODIMAGE

Surge Protective Devices, Panel, 160KAPeak Capacity, 347/600V AC, 3-Pole 4-Wire Grounding

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL10P160B

Surge Protective Devices, Panel, 160KAPeak Capacity, 347/600V AC, 3-Pole 4-Wire Grounding

320kA and 160kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. This series features improved performance through the use of a low impedance bus-bar design and easily replaceable bolt-down modules. They incorporate a modular (replaceable surge protection modules) design and feature the latest industry approvals and safety ratings. Including UL1449 4th edition.

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
Panels
Type
160kA
UPC
783585570341

Electrical Ratings

Voltage Rating
Wye 347/600 VAC
Voltage Rating Description
347/600 VAC Wye