WBP_HBL4SA40_PRODIMAGE
WBP_HBL4SA40_PRODIMAGE

Surge Arrestors, 40KA, 347/600V AC, Three Phase Y, Type 1

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL10SA40

Surge Arrestors, 40KA, 347/600V AC, ThreePhase Y, Type 1

Surge Arrestors are a low cost solution that may be installed on the line side or load side of the service entrance. These are also excellent for OEM applications where size is an important variable. Hubbell’s 50kA single phase wired-in high-quality surge protective device features a compact design, NEMA 4X rating and are UL1449 4th edition listed.

  • 36,000, 40,000 and 50,000 Peak Amperage Capacity
  • Surge arrestors are a low cost solution that may be installed on the line side or load side of the service entrance
  • Excellent for OEM applications where size is an important variable
  • Single phase wired-in surge protective devices feature a compact design

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
Wired-In Surge Devices
Type
40kA
UPC
783585833156

Electrical Ratings

Voltage Rating
Wye 347/600 VAC
Voltage Rating Description
347/600 VAC Wye