text.skipToContent text.skipToNavigation

HBL11P160DB

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL11P160DB

Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding, With Disconnect

Product Details

General

EU RoHS Indicator Contact Manufacturer
Series Panels
Type 160kA
UPC 783585570372

Electrical Ratings

Voltage Rating Delta 600 VAC
Voltage Rating Description 600 VAC Delta

Resources/Downloads