WBP_HBL4W100C_PRODIMAGE
WBP_HBL4W100C_PRODIMAGE

Power Quality Products, SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 600V, with Filter

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL11W100C

Power Quality Products, SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 600V, with Filter

Wired-In Branch Panel Protection - The wired-in surge protection device brick design is ideal for areas where space is a major consideration. The surge unit can be mounted directly to the panel through a chase nipple connection which will reduce lead length and impedance while increasing protection levels. The 100kA product features a NEMA 4X housing and a 200kA SCCR rating. The SpikeShield wired-in surge protective devices are UL1449 4th edition listed.

Dry Contacts, NEMA 4X

Product details

General

Application
Surface Mount Brick with Leads
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Indicator(s) Type
Green Status LED, Audible Alarm
Item Type
Wired-In Branch Panel Protection
Material
Steel
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40 Degrees F to 149 Degrees F (-40 C to 65 C)
Performance
  • Electrical - Diagnostics - Green Status LED’s, Audible Alarm, Dry Contacts
  • Electrical - Surge Current per Phase - 100kA
  • Environmental - Operating Temperature - -40ºF to 140ºF (-40ºC to 60ºC)
  • Mechanical - Terminal Accommodation - #10 AWG 18.0" Wire Leads
Response Time
5
Series
Wired-In Panels
Type
100kA
UPC
783585120911

Dimensions

Display Size
100kA Peak

Electrical Ratings

Connectivity
Leads
Frequency Rating
60 Hz
Phase
Three Phase
Voltage Rating
Delta 600 VAC
Voltage Rating Description
600 VAC Delta

Certifications And Compliance

Industry Standard(s)
cULus UL1449-3Rd Edition Type 2 Spd