WBP_HBL160M120A_PRODIMAGE
WBP_HBL160M120A_PRODIMAGE

Surge Protective Devices, Replacement Module for 3P and 4P Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL160M120B

Surge Protective Devices, ReplacementModule for 3P and 4P Series

320kA and 160kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. This series features improved performance through the use of a low impedance bus-bar design and easily replaceable bolt-down modules. They incorporate a modular (replaceable surge protection modules) design and feature the latest industry approvals and safety ratings. Including UL1449 4th edition.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Type
320kA
UPC
783585570488

Electrical Ratings

Voltage Rating
  • Single Phase 120 VAC
  • Single Phase 240 VAC
Voltage Rating Description
240/120V AC Delta Split Phase