text.skipToContent text.skipToNavigation

HBL3P160B

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL3P160B

Surge Protective Devices, Panel, 160KAPeak Capacity, 120/240V AC, 3-Pole 4-Wire Grounding

Product Details

General

EU RoHS Indicator Contact Manufacturer
Series Panels
Type 160kA
UPC 783585549996

Electrical Ratings

Voltage Rating
  • Single Phase 120 VAC
  • Single Phase 240 VAC
Voltage Rating Description 120/240 VAC Single Phase

Resources/Downloads